PVL100BY-1-Y

Letters and Numbers

Vinyl number, 1.00" (25.4mm) legend height, 1.50" (38.1mm) height, '1' (legend), black/yellow, vinyl, 10 markers/card, 25 cards/package.

Specifications

Note

PVL100BY-1-Y replaces PVL100BY-1

Material

Vinyl

Color

Black/Yellow

Height (In.)

1.50

Height (mm)

38.1

Length (In.)

0.88

Width (In.)

0.88

Width (mm)

22.4

Color (Legend/Background)

Black/Yellow

Legend

1

Legend Height (In.)

1.00

Legend Height (mm)

25.4

Markers Per Page

10

Overall Size W x H (In.)

0.88 x 1.50

Type

Number

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498343795

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0028

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.0139

Resources

Catalog Cut Sheets

HTB3-C-M Product Page

US English

Part Drawings

PVL100BY-*-* and PVL200-*-*, C10500-5

US English

Related Products