HT2S-BLK-YEL

Hazard Tape

Hazard tape, 2.00" W x 54.0' length, adhesive continuous tape, vinyl, black/yellow striped, 1 pc. package quantity.

Specifications

Color

Black/Yellow

Material

Vinyl/Adhesive

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Length (ft.)

54

Overall Length (m)

16.45

Temperature Range

-20°F to 175°F (-29°C to 79°C)

Length (ft.)

54.0

Thickness (In.)

0.006

Legend

Striped Tape No Legend

Pattern

Stripe

Thickness (mm)

.127

Type

Hazard

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498397200

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0350

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

PCVB-110Y Product Page

US English

Part Drawings

HT*S-___-___ Part Drawing

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products