HT3S-RED-WHT

Hazard Tape

Hazard tape, 3.00" W x 54.0' length, adhesive continuous tape, vinyl, red/white striped, 1 pc. package quantity.

Specifications

Color

Red/White

Material

Vinyl

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

54

Overall Length (m)

16.5

Temperature Range

-20°F to 175°F (-29°C to 79°C)

Length (ft.)

54.0

Thickness (In.)

0.006

Thickness (mm)

6.0

Legend

Striped Tape No Legend

Pattern

Stripe

Type

Hazard

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498397232

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3338

Resources

Catalog Cut Sheets

PCVB-110Y Product Page

US English

Part Drawings

HT*S-___-___ Part Drawing

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products