HTB3-C-M

Barricade tape

Barricade tape, 3.00" H x 1000' length, 'Caution' (legend), non-adhesive polyethylene film, black/yellow, 1 pc. package quantity.

Specifications

Color

Black/Yellow

Material

Non-Adhesive Polyethylene

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

1000

Overall Length (m)

304.8

Length (ft.)

1000.00

Legend

CAUTION

Legend Height (In.)

2.00

Legend Height (mm)

50.8

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498344563

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1245

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Caution Barricade Tape Part Drawing

US English

Related Products