HTB3-DNE-M

Barricade tape

Barricade tape, 3.00" H x 1000' length, 'Caution Do Not Enter' (legend), non-adhesive polyethylene film, black/yellow, 1 pc. package quantity.

Specifications

Color

Black/Yellow

Material

Non-Adhesive Polyethylene

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Length (ft.)

1000

Overall Length (m)

304.8

Length (ft.)

1000.00

Legend

CAUTION DO NOT ENTER

Legend Height (In.)

2.00

Legend Height (mm)

50.8

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498344564

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1111

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HTB3-C-M Product Page

US English

Part Drawings

Caution Barricade Tape Part Drawing

US English

Related Products