globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Black aluminum post, 40in H, 2.5in diameter, belt top has 2in W retractable belt tape with ergonomic, rounded corner belt end and noticeable red slide action lock, Accepts up to three additional belt ends from other belt tape posts, 10-ft belt tape with contrasting black and yellow hazard stripes, Uses rust-proof stainless steel hardware.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Outdoor Retractable Belt Tape Barrier
Color Black/Yellow
Material Aluminum/Polyester
Overall Width (In.) 14
Overall Width (mm) 355.6
Overall Length (ft.) 1.16
Overall Length (m) 0.355
Maximum Operating Temperature (°C) 79
Maximum Operating Temperature (°F) 174
Minimum Operating Temperature (°C) -34
Minimum Operating Temperature (°F) -29
Application (1) Sturdy Aluminum Stanchion is Ideal for Use Outdoors and in Tough Indoor Environments, (2) Belt Top has 2 Inch Wide Retractable Belt Tape with Ergonomic, Rounded Corner Belt End and Noticeable Red Slide Action Lock, (3) Receiver Posts available Separately
Durability (yr) 3
Legend BLANK (BLACK/YELLOW STRIPES)
Part Features 2.5" diameter aluminum post is 40"H with a sturdy 14" diameter base, Belt top has 2"W retractable belt tape with ergonomic, rounded corner belt end and noticeable red slide action lock, Accepts up to three additional belt ends from other belt tape posts, 10-ft belt tape with contrasting black and yellow hazard stripes, Uses rust-proof stainless steel hardware.

Packaging Detail

UPC 61305606399
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 4.5370
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}