Yellow aluminum post, 40in H, 2.5in diameter, belt top has 2in W retractable belt tape with ergonomic, rounded corner belt end and noticeable red slide action lock, Accepts up to three additional belt ends from other belt tape posts, 10-ft belt tape with contrasting black and yellow hazard stripes, Uses rust-proof stainless steel hardware.
Note | Sold in US and Canada only |
Product Type | Outdoor Retractable Belt Tape Barrier |
Color | Black/Yellow |
Material | Aluminum/Polyester |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Length (ft.) | 1.16 |
Overall Length (m) | 0.355 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Sturdy Aluminum Stanchion is Ideal for Use Outdoors and in Tough Indoor Environments, (2) Belt Top has 2 Inch Wide Retractable Belt Tape with Ergonomic, Rounded Corner Belt End and Noticeable Red Slide Action Lock, (3) Receiver Posts available Separately |
Durability (yr) | 3 |
Legend | BLANK (BLACK/YELLOW STRIPES) |
Part Features | 2.5" diameter aluminum post is 40"H with a sturdy 14" diameter base, Belt top has 2"W retractable belt tape with ergonomic, rounded corner belt end and noticeable red slide action lock, Accepts up to three additional belt ends from other belt tape posts, 10-ft belt tape with contrasting black and yellow hazard stripes, Uses rust-proof stainless steel hardware. |
UPC | 61305606400 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.5370 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |