20ft Rack Mount Retractable Belt Tape Barrier with hose clamp mount for storage racks in warehouses, factories, and stock areas to restrict access, Durable belt tape end has S-Clip to wrap and secure around the opposite rack support, Yellow case with CAUTION-DO NOT ENTER belt tape, Belt Tape: 2in W x 15ft.
Note | Sold in US and Canada only |
Product Type | Rack Mount Retractable Belt Tape Barrier |
Color | Black/Yellow |
Material | Polycarbonate/Polyester |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.2 |
Overall Length (ft.) | 20 |
Overall Length (m) | 6.09 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Extend Belt Tape from the End of a Storage Rack, (2) Mount with Choice of Hose Clamp for Semi-Permanent Installation or Magnet for Quick Install and Removal, (3) Durable 2 Inch Wide Belt Tape end has S-Clip to Wrap and Secure |
Environment | Indoor |
Legend | CAUTION-DO NOT ENTER |
Part Features | Mount unit to vertical rack support with hose clamp mounting plate for semi-permanent installation, Durable 2"W belt tape end has S-Clip to wrap and secure around the opposite rack support, Yellow case with CAUTION-DO NOT ENTER belt tape, Belt Tape: 2"W x 20-ft. |
UPC | 61305606406 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |