20ft magnet mount for storage racks in warehouses, factories, and stock areas to restrict access, includes magnet mounting plate for quick install and removal, ideal for portable use throughout the rack area, Durable belt tape end has S-Clip to wrap and secure around the opposite rack support, Yellow case with CAUTION-DO NOT ENTER belt tape, Belt Tape: 2in W x 15ft.
Note | Sold in US and Canada only |
Product Type | Rack Mount Retractable Belt Tape Barrier |
Color | Black/Yellow |
Material | Polycarbonate/Polyester |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.2 |
Overall Length (ft.) | 20 |
Overall Length (m) | 6.09 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Extend Belt Tape from the End of a Storage Rack, (2) Mount with Choice of Hose Clamp for Semi-Permanent Installation or Magnet for Quick Install and Removal, (3) Durable 2 Inch Wide Belt Tape end has S-Clip to Wrap and Secure |
Environment | Indoor |
Legend | CAUTION-DO NOT ENTER |
Part Features | Mount unit to vertical rack support with magnet mounting plate for quick install and removal—ideal for portable use throughout the rack area, Durable 2"W belt tape end has S-Clip to wrap and secure around the opposite rack support, Yellow case with CAUTION-DO NOT ENTER belt tape, Belt Tape: 2"W x 20-ft. |
UPC | 61305606412 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |