MLD FREE STND Sign, CTN WET FLOOR-SB
Note | Sold in US and Canada only |
Product Type | Sided Free Standing Sign |
Color | Black/Red/Yellow |
Material | Polypropylene |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Length (ft.) | 2.08 |
Overall Length (m) | 0.63 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 179 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Open up Floor Signs to Mark Temporary Hazards, (2) Sturdy Molded Plastic to withstand Elements Indoors and Outdoors, (3) Easy-Carry Handle, (4) Sign Folds Flat for Storage |
Durability (yr) | 1 |
Legend | CAUTION WET FLOOR/CUIDADO PISO MOJADO |
Part Features | Molded, sturdy plastic to withstand elements indoors and out, Message is imprinted on both sides, Top handle is designed for ease of carrying, Sign folds flat for transport and storage, 25"H x 12"W (at base) x 11" open footprint. |
UPC | 61305606418 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2170 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |