globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

MLD FREE-STNDG Sign, (BLANK)

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Sided Free Standing Sign
Color Black/Red/Yellow
Material Polypropylene
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Length (ft.) 2.08
Overall Length (m) 0.63
Maximum Operating Temperature (°C) 82
Maximum Operating Temperature (°F) 179
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -18
Application (1) Open up Floor Signs to Mark Temporary Hazards, (2) Sturdy Molded Plastic to withstand Elements Indoors and Outdoors, (3) Easy-Carry Handle, (4) Sign Folds Flat for Storage
Durability (yr) 1
Legend BLANK
Part Features Molded, sturdy plastic to withstand elements indoors and out, Top handle is designed for ease of carrying, Sign folds flat for transport and storage, 25"H x 12"W (at base) x 11" open footprint.

Packaging Detail

UPC 61305606334
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2170
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}