Reflective Plastic Barricade Tape used to section off hazards and danger zones quickly and effectively, CAUTION message repeats in black and reflective silver print continuously along the length of the roll, Lightweight 3-mil polyethylene plastic, Durable for indoor and outdoor environments, Black/Reflective Gray and Yellow, Roll size: 3in x 1000ft.
Note | Sold in US and Canada only |
Product Type | Reflective Barricade Tape |
Color | Yellow/Black/Reflective Silver |
Material | Polyethylene |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Length (ft.) | 1000 |
Overall Length (m) | 304.8 |
Overall Thickness (In.) | 0.003 |
Overall Thickness (mm) | 0.076 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Application | (1) Get Reflective Visibility in Low Light Areas. |
Durability (yr) | 1 |
Legend | CAUTION |
Part Features | Bold warning message continuously repeated the length of the roll, Lightweight 3-mil polyethylene plastic, Durable for indoor and outdoor environments, Easily cut and secure with adhesive tape, nail, staples, or tie-off, Roll size: 3" x 1000-ft. |
UPC | 61305606302 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0851 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |