60ft pennant flag tapes used to surround, block off, and warn of hazardous areas, 36 polyethylene plastic pennant flags (9in x 12in) sewn onto durable cord, Approximately 66" of lead cord on each end, Ideal for indoor and temporary outdoor applications, Red.
Note | Sold in US and Canada only |
Product Type | Pennant Flag Tape |
Color | Red |
Material | Polyethylene |
Overall Width (In.) | 9 |
Overall Width (mm) | 228.6 |
Overall Length (ft.) | 60 |
Overall Length (m) | 18.28 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Application | (1) Attention-getting Pennant Flag Tapes Warn of Hazardous Areas, (2) Sewn onto Heavy-Duty Reinforced Chord that exceeds OSHA’s 500 lb.Tensile Strength Requirements |
Durability (yr) | 1 |
Legend | BLANK |
Part Features | 9" x 12" red, polyethylene plastic pennant flags sewn onto durable cord, Approximately 66" of lead cord on each end, Ideal for indoor and temporary outdoor applications. |
UPC | 61305606415 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0417 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |