BARR TAPE, 3"X1000-FT, CTN DO NT ENTR, YL
Note | Sold in US and Canada only |
Product Type | Barricade Tape |
Color | Yellow/Black |
Material | Polyethylene |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Length (ft.) | 1000 |
Overall Length (m) | 304.8 |
Overall Thickness (In.) | 0.003 |
Overall Thickness (mm) | 0.076 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Standards Met | Comply with Requirements of ANSI Z535.5-3.2 |
Application | (1) Quick and Effective Temporary Way to Section-Off Hazards and Danger Zones, (2) Durable for Indoor and Outdoor Environments, (3) Easily Cut and Secure with Nails, Tape, Staples or Tie-Off |
Durability (yr) | 1 |
Legend | CAUTION DO NOT ENTER |
Part Features | Bold warning message continuously repeated the length of the roll, Lightweight 3-mil polyethylene plastic, Durable for indoor and outdoor environments, Easily cut and secure with adhesive tape, nail, staples, or tie-off, Roll size: 3" x 1000-ft. |
UPC | 61305606307 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0851 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |