globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Wall Mount Retractable Belt Tape Barrier. Yellow Case/Red Belt Tape.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Wall Mount Retractable Belt Tape Barrier
Color Yellow/Red
Material Polyester/Steel
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Length (ft.) 8
Overall Length (m) 2.43
Maximum Operating Temperature (°C) 79
Maximum Operating Temperature (°F) 174
Minimum Operating Temperature (°C) -34
Minimum Operating Temperature (°F) -29
Application (1) Close Off Doorways or Hallways, (2) Extends up to 8-ft. without Sagging, Retracts Smoothly, (3) Head Unit with Bracket installs with Four Screws, (4) Wall Mount Receiver connects end of Belt Tape to Facing Wall
Environment Indoor
Legend BLANK
Part Features Durable steel head unit with scratch-resistant, powder-coated finish accepts up to two belt ends from other belt tapes, Durable woven polyester belt tape is 2"W and extends up to 8.5 feet, Belt tape is wound in self-tension, spring-loaded unit; extends up to 8.5 feet without sagging and retracts smoothly, Head unit with bracket installs with four screws, Wall-Mount Receiver (included and also sold separately) connects end of belt tape to facing wall.

Packaging Detail

UPC 61305606345
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0521
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}