PBB0074

Facility/Construction/Barrier

CONE TOP Sign, SLOW

Specifications

Color

Black/Orange

Material

Plastic

Overall Width (mm)

254

Maximum Operating Temperature (°C)

121

Maximum Operating Temperature (°F)

251

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Application

Add messages to your traffic cones! Add a message on top of your cones to be seen from both directions.

Dimensions (In.)

10" x 14"

Environment

3 years

Legend

SLOW

Maximum Overall Height (mm)

355.6

Operating Temperature

-40°F to 251°F

Overall Height (mm)

355.6

Part Features

Sign slips into the top of any flexible traffic cone, Sign measures 10" x 14", Constructed of rugged 0.060" thick plastic, Printed on both sides with weather- and fade-resistant inks.

Thickness (mm)

1.524

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606238

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0049

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Barriers & Barricades Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products