PBB0075

Facility/Construction/Barrier

FREE-STNDG Sign, DGR CNF SPC

Specifications

Color

Red/Black/White

Material

Polystyrene

Overall Width (In.)

12

Overall Width (mm)

304.8

Maximum Operating Temperature (°C)

79

Maximum Operating Temperature (°F)

175

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Application

Set out free-standing sign to identify temporary hazardous locations along pathways or nearby.

Dimensions (In.)

20" x 12"

Environment

1 year

Legend

DANGER CONFINED SPACE

Operating Temperature

-40°F to 175°F

Overall Height (In.)

20.00

Overall Height (mm)

508.0

Part Features

Self-supporting, free-standing sign constructed of rugged 0.125" high-impact plastic, Fold-up sign measures 20" x 12", Handle cutout for ease of carrying, Folds flat for transport and storage, Message printed on both sides.

Thickness (mm)

3.175

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606325

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Barriers & Barricades Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products