globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

FREE-STNDG Sign, DGR CNF SPC ENTR PRMT

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Free-Standing Sign
Color White/Black/Red
Material Plastic
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Length (ft.) 1.66
Overall Length (m) 0.5
Overall Thickness (In.) 0.125
Overall Thickness (mm) 3.17
Maximum Operating Temperature (°C) 79
Maximum Operating Temperature (°F) 174
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Application (1) Set Out Free-Standing Signs to Identify Temporary Hazardous Conditions, (2) Panels have Message on Both Sides, (3) Folds Flat for Transport and Storage
Durability (yr) 1
Environment Indoor/Outdoor
Legend DANGER CONFINED SPACE ENTER BY PERMIT ONLY
Part Features Self-supporting, free-standing sign constructed of rugged 0.125" high-impact plastic, Fold-up sign measures 20" x 12", Handle cutout for ease of carrying, Folds flat for transport and storage, Message printed on both sides.

Packaging Detail

UPC 61305606322
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0347
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}