FREE-STNDG Sign, NOTICE (BLANK) WRITEON
Note | Sold in US and Canada only |
Product Type | Free-Standing Sign |
Color | White/Blue/Black |
Material | Plastic |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Length (ft.) | 1.66 |
Overall Length (m) | 0.5 |
Overall Thickness (In.) | 0.125 |
Overall Thickness (mm) | 3.17 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Application | (1) Set Out Free-Standing Signs to Identify Temporary Hazardous Conditions, (2) Panels have Message on Both Sides, (3) Folds Flat for Transport and Storage |
Durability (yr) | 1 |
Environment | Indoor/Outdoor |
Legend | NOTICE (BLANK SPACE) |
Part Features | Self-supporting, free-standing sign constructed of rugged 0.125" high-impact plastic, Fold-up sign measures 20" x 12", Handle cutout for ease of carrying, Folds flat for transport and storage, Message printed on both sides. |
UPC | 61305606247 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |