Plastic Chain used to set up a barrier quickly, 100ft, Lightweight, yet remarkably strong polyethylene plastic, Each link is 2in x 1in x .25in, White
Note | Sold in US and Canada only |
Product Type | Chain Link |
Color | White |
Material | Polyethylene |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.48 |
Overall Thickness (In.) | 0.25 |
Overall Thickness (mm) | 6.35 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Application | Set Up a Barrier Quickly and Economically with Plastic Chain and Stanchion Posts. |
Durability (yr) | 3 |
Legend | BLANK |
Part Features | Lightweight, yet remarkably strong, polyethylene plastic, Each link is 2" x 1" x .25", 100-ft of chain. |
UPC | 61305606367 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6076 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |