Outdoor Aluminum Receiver Post, 40in H with a sturdy 14in diameter base, Accepts up to four belt ends from other belt tape posts, Uses rust-proof stainless steel hardware, Receiver Post does not contain belt tape, Black
Note | Sold in US and Canada only |
Product Type | Outdoor Retractable Belt Tape Barrier |
Color | Black |
Material | Aluminum/Polyester |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Length (ft.) | 3.33 |
Overall Length (m) | 1.01 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Sturdy Aluminum Stanchion is Ideal for Use Outdoors and in Tough Indoor Environments, (2) Belt Top has 2 Inch Wide Retractable Belt Tape with Ergonomic, Rounded Corner Belt End and Noticeable Red Slide Action Lock, (3) Receiver Posts available Separately |
Durability (yr) | 3 |
Legend | BLANK |
Part Features | 2.5" diameter aluminum receiver post is 40"H with a sturdy 14" diameter base, Accepts up to four additional belt ends from other belt tape posts, Uses rust-proof stainless steel hardware, Receiver Post does not contain belt tape. |
UPC | 61305606401 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.5370 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |