REV FREE-STNDG Sign, DO NOT ENTER
Note | Sold in US and Canada only |
Product Type | Reversible Free Standing Sign |
Color | Yellow/Black/Red |
Material | Plastic |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Length (ft.) | 1.66 |
Overall Length (m) | 0.5 |
Overall Thickness (In.) | 0.125 |
Overall Thickness (mm) | 3.175 |
Maximum Operating Temperature (°C) | 71 |
Maximum Operating Temperature (°F) | 159 |
Minimum Operating Temperature (°C) | -27 |
Minimum Operating Temperature (°F) | -16 |
Application | (1) Mark Temporary Hazards with Lightweight Plastic Stand-Up Signs, (2) Economical - Ideal for Limited Purposes or Disposable for One-Time Use, (3) Flip and Fold Sign Inside-Out to Reveal Second Message, (4) Lightweight, Waterproof Corrugated Plastic with Fold-and-Insert-Tab, (5) Carry Handle Cut-Out on Top |
Durability (yr) | 1 |
Environment | Indoor/Outdoor |
Legend | CAUTION DO NOT ENTER/ CAUTION KEEP OUT |
Part Features | Lightweight, waterproof corrugated plastic with fold-and-insert tab, Two signs in one—flip and fold sign inside-out to reveal second message, Stands 20"H x 12"W, Carry handle cutout on top, Folds flat for easy transport and storage. |
UPC | 61305606312 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0694 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |