Stantion Post Ring Weight used to prevent Stanchion Posts from easily tipping, 11.75in x 1in, Fill vinyl ring weight with water to add 3-lbs for stability, Ring weight fits and conceals inside the base of the stanchion post.
Note | Sold in US and Canada only |
Product Type | Ring Weight |
Color | Clear |
Material | Vinyl |
Overall Width (In.) | 11.75 |
Overall Width (mm) | 50.8 |
Overall Length (ft.) | 0.97 |
Overall Length (m) | 0.29 |
Overall Thickness (In.) | 1 |
Overall Thickness (mm) | 25.4 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Prevent Post from Easily Tipping, (2) Fill Vinyl Ring Weight with Water to Add 3-lbs. for Stability |
Durability (yr) | 3 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | Fill vinyl ring weight with water to add 3-lbs for stability, Ring weight fits and conceals inside the base of the stanchion post, Measures 11.75" x 1". |
UPC | 61305606377 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0083 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |