PBB0152REDF

Facility/Construction/Barrier

Stanchion Post used for crowd control, to delineate aisles, or cordon off hazardous or restricted areas, 3in diameter high-density polyethylene post stands 38in H with 16in W low-profile fillable base (fillable Ring Weight sold separately - PBB0148), Snap lock ensures post will not pull out from base when lifted and moved, Breaks down and stacks for compact storage, Finishing top cap and C-Hooks included, Yellow/Fluourescent Red

Specifications

Color

Yellow/Fluorescent Red Stripe

Material

Polyethylene

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Application

Uniquely designed Stanchion Posts can be used for crowd control, to delineate aisles, or cordon off hazardous or restricted areas.

Dimensions (In.)

38"

Environment

3 years

Legend

NONE

Operating Temperature

-90°F to 168°F

Part Features

3" diameter high-density polyethylene post stands 38"H with 16"W low-profile fillable base (fillable Ring Weight sold separately - PBB0148) , Snap lock ensures post will not pull out from base when lifted and moved, Breaks down and stacks for compact storage, Finishing top cap and C-Hooks included, Yellow with Fluorescent Red Stripe.

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606388

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1111

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Barriers & Barricades Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products