Steel Stanchion Post used to create a strong, durable system for controlling pedestrian traffic and directional pathways, 2in diameter x 34in height, 13.5in diameter base is covered with black ABS plastic for added durability, Black top has a forged universal loop, Yellow Post with Black base.
Note | Sold in US and Canada only |
Product Type | Safety Post with Chain |
Color | Black/Yellow |
Material | Steel/ABS |
Overall Width (In.) | 13.5 |
Overall Width (mm) | 342.9 |
Overall Length (ft.) | 2.83 |
Overall Length (m) | 0.86 |
Overall Thickness (In.) | 2 |
Overall Thickness (mm) | 50.2 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 249 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Application | (1) Set Out a Sturdy Post and Chain System that Stays in Place, (2) Forged Universal Loop on Top, (3) Indoor and Outdoor Use |
Durability (yr) | 3 |
Legend | BLANK |
Part Features | Powder-coated yellow steel post is 2" in diameter x 34"H, with a 13.5" diameter base, Base is covered with black ABS plastic for added durability, Black top has a forged universal loop. |
UPC | 61305606397 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.5859 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |