Traffic cone ideal for marking hazardous areas, 12in, 1.5lb, Durable, flexible spring-back design, Molded PVC plastic with UV stabilizers for outdoor fade resistance, Stackable for easy transport and storage, Designed to meet MUTCD specifications and applications, Red/Orange.
Note | Sold in US and Canada only |
Product Type | Traffic Cone |
Color | Red/Orange |
Material | PVC |
Overall Length (ft.) | 1 |
Overall Length (m) | 0.304 |
Maximum Operating Temperature (°C) | 71 |
Maximum Operating Temperature (°F) | 159 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Standards Met | Meets Applicable MUTCD and State Standards |
Application | (1) Brightly Colored Cones are Ideal to Mark Hazardous Areas, (2) UV Stabilizers for Fade Resistance, (3) Stackable for easy Transport and Storage |
Durability (yr) | 3 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | Durable, flexible spring-back design, Molded PVC plastic with UV stabilizers for outdoor fade resistance, Stackable for easy transport and storage, Designed to meet MUTCD specifications and applications. |
UPC | 61305606222 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4727 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |