Woven Barricade Tape used to mark off hazardous areas with extra-strong, durable polypropylene, 2in x 200ft, 300-lbs tensile strength, Limited chemical and weather-resistance, Ideal for repeated use for temporary safety marking purposes, Yellow/Black
Note | Sold in US and Canada only |
Product Type | Woven Barricade Tape |
Color | Black/Yellow |
Material | Polypropylene |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Length (ft.) | 200 |
Overall Length (m) | 60.96 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 179 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Mark Off Hazard Areas with Extra-Strong, Durable Polypropylene Tapes, (2) Chemical- and Weather-Resistant, (3) Ideal Outdoor Use, (4) Reusable |
Durability (yr) | 1 |
Environment | Outdoor |
Legend | BLANK |
Part Features | Woven polypropylene, 300-lbs tensile strength, Limited chemical- and weather-resistance, Ideal for repeated use for temporary safety marking purposes, Roll size: 2" x 200-ft. |
UPC | 61305606416 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0836 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |