Retractable Belt Tape Barriers used to control pedestrian traffic in your facility, 2.5in diameter x 38in post with 14in diameter weighted base, Durable steel post, head, and base with scratch-resistant, brushed steel finish accepts up to three belt ends from other belt tapes, Woven-polyester tape wound in self-tension, spring-loaded unit, 2in W tape extends up to 8ft. with straight tension, without sag or slack, and retracts smoothly back into the head unit for storage, Safety mechanism in the spring-tension reduces the whip action of the belt braking in case of accidental release, Brushed Steel, Black belt tape
Note | Sold in US and Canada only |
Product Type | Retractable Belt Tape Barrier |
Color | Black/Silver |
Material | Steel/Polyester |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Length (ft.) | 3.16 |
Overall Length (m) | 0.96 |
Overall Thickness (In.) | 2.5 |
Overall Thickness (mm) | 63.5 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Connect Belt Tape in any Combination of Posts and Wall Mounts to control Pedestrian Traffic Indoors, (2) Safety Mechanism in the Spring-Tension Reduces the Whip Action of the Belt Braking, in case of Accidental Release |
Environment | Indoor |
Legend | BLANK |
Part Features | 2.5" dia. x 38"H post with 14" dia. weighted base, Durable steel post, head, and base with scratch-resistant, brushed steel finish accepts up to three belt ends from other belt tapes, Woven-polyester tape wound in self-tension, spring-loaded unit, 2"W tape extends up to 8-ft. with straight tension, without sag or slack, and retracts smoothly back into the head unit for storage, Safety mechanism in the spring-tension reduces the whip action of the belt braking in case of accidental release. |
UPC | 61305606347 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.3102 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |