Retractable Post for use with Retractable Belt Tape Barriers used to control pedestrian traffic in your facility, Accepts up to four belt ends from other belt tapes, 2.5in dia. x 38in H post with 14in dia. weighted base, Receiver Post head unit does not contain belt tape, Black.
Note | Sold in US and Canada only |
Product Type | Retractable Belt Tape Barrier |
Color | Black |
Material | Steel |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Length (ft.) | 3.16 |
Overall Length (m) | 0.96 |
Overall Thickness (In.) | 2.5 |
Overall Thickness (mm) | 63.5 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Connect Belt Tape in any Combination of Posts and Wall Mounts to Control Pedestrian Traffic Indoors |
Environment | Indoor |
Legend | BLANK |
Part Features | Receiver Post for use with Retractable Belt Tape Barriers accepts up to four belt ends from other belt tapes, 2.5" dia. x 38"H post with 14" dia. weighted base, Use at end of an extended belt tape barrier system, Receiver Post head unit does not contain belt tape. |
UPC | 61305606356 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.3102 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |