globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Retractable Post for use with Retractable Belt Tape Barriers used to control pedestrian traffic in your facility, Accepts up to four belt ends from other belt tapes, 2.5in dia. x 38in H post with 14in dia. weighted base, Receiver Post head unit does not contain belt tape, Brushed Steel.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Retractable Belt Tape Barrier
Color Silver
Material Steel
Overall Width (In.) 14
Overall Width (mm) 355.6
Overall Length (ft.) 3.16
Overall Length (m) 0.96
Overall Thickness (In.) 2.5
Overall Thickness (mm) 63.5
Maximum Operating Temperature (°C) 79
Maximum Operating Temperature (°F) 174
Minimum Operating Temperature (°C) -34
Minimum Operating Temperature (°F) -29
Application (1) Connect Belt Tape in any Combination of Posts and Wall Mounts to Control Pedestrian Traffic Indoors
Environment Indoor
Legend BLANK
Part Features Receiver Post for use with Retractable Belt Tape Barriers accepts up to four belt ends from other belt tapes, 2.5" dia. x 38"H post with 14" dia. weighted base, Use at end of an extended belt tape barrier system, Receiver Post head unit does not contain belt tape.

Packaging Detail

UPC 61305606357
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 4.3102
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}