Barricade Rope to mark off restricted and hazardous areas, .325in x 600ft, Polypropylene, Twisted strands in two-tone, contrasting safety colors, Magenta/Yellow
Note | Sold in US and Canada only |
Product Type | Barricade Rope |
Color | Magenta/Yellow |
Material | Polypropylene |
Overall Width (In.) | 0.312 |
Overall Width (mm) | 7.92 |
Overall Length (ft.) | 600 |
Overall Length (m) | 182.88 |
Overall Thickness (In.) | 0.312 |
Overall Thickness (mm) | 7.92 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 179 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Mark Off Restricted and Hazardous Areas with High Visibility Rope, (2) Twisted Strands in two-tone, Contrasting Safety Colors, (3) Floats, Resistant to Mildew and Light Chemical Exposure |
Durability (yr) | 1 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | Twisted strands in two-tone, contrasting safety colors, 5/16" diameter polypropylene that floats, Resistant to mildew and light chemical exposure, 600-ft per roll. |
UPC | 61305606244 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5498 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |