FLR Sign, NONSKD, 6X24, RED WHITE STRPES
Note | Sold in US and Canada only |
Product Type | Non-Skid Floor Sign |
Color | Red/White |
Material | Vinyl |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Length (ft.) | 2 |
Overall Length (m) | 0.609 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Mark Floor Messages with High-Traction, Anti-Skid, Clear Grit Surface, (2) Sub-Surface Printed Vinyl Floor Signs, (3) High-Tack, Acrylic Adhesive Back, (4) Peel-Off Liner |
Durability (yr) | 2 |
Environment | Indoor |
Legend | BLANK (DIAGONAL STRIPE PATTERN) |
Part Features | Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Durable, non-slip, rough surface helps maintain safe stepping on wet or greasy floors, Permanent acrylic adhesive back with peel-off liner. |
UPC | 61305610333 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0017 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |