Color |
Black/Yellow |
Material |
Vinyl |
Overall Width (In.) |
24 |
Overall Width (mm) |
609.6 |
Maximum Operating Temperature (°C) |
60 |
Maximum Operating Temperature (°F) |
140 |
Note |
Sold in US and Canada only |
Minimum Operating Temperature (°C) |
-28 |
Minimum Operating Temperature (°F) |
-20 |
Application |
Mark bold graphics and messages on your floors and pathways with non-slip floor signs. |
Dimensions (In.) |
6" x 24" |
Environment |
Indoor use only |
Legend |
CAUTION WATCH YOUR STEP |
Overall Height (In.) |
6.00 |
Overall Height (mm) |
152.4 |
Part Features |
Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner. |
UL Listed |
No |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305610346 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0017 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
Industrial Safety Solutions |
US English |
|
Catalog Cut Sheets |
Floor Signs & Tapes Catalog |
US English |