PFM0069

Facility/Construction/Barrier

FLR Sign, NONSLP,20X14, KEEP AISLE CLEAR

Specifications

Color

Black/Yellow

Material

Vinyl

Overall Width (mm)

355.6

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Application

Mark bold graphics and messages on your floors and pathways with non-slip floor signs.

Dimensions (In.)

20" x 14"

Environment

Indoor use only

Legend

KEEP AISLE CLEAR

Maximum Overall Height (mm)

508

Operating Temperature

-20°F to 140°F

Overall Height (mm)

508

Part Features

Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner.

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610362

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products