FLR Sign, PAVE PRNT,17"DIA," EMPLOYEES ONLY
Note | Sold in US and Canada only |
Product Type | Floor Sign |
Color | White/Blue |
Material | Polyester/Aluminum |
Overall Width (In.) | 17 |
Overall Width (mm) | 431.8 |
Overall Length (ft.) | 1.41 |
Overall Length (m) | 0.42 |
Maximum Operating Temperature (°C) | 37 |
Maximum Operating Temperature (°F) | 100 |
Minimum Operating Temperature (°C) | 10 |
Minimum Operating Temperature (°F) | 50 |
Standards Met | Meeting NFSI and ASTM D2047 Specifications |
Application | (1) Place Message and Graphic Signs Outdoors on Pavement, (2) Conforms to Rough, Untreated Surfaces like Stone and Cement, (3) Withstands Normal to Heavy Walking Foot Traffic and Other Abrasions, (4) Apply to Swept, Clean, Dry Surface, (5) Removes Easily, Usually without any Residues |
Durability (yr) | 1 |
Environment | Outdoor |
Legend | ENTRANCE EMPLOYEES ONLY |
Part Features | Adheres to asphalt, concrete, and even step-stones, Slip-resistant surface has embedded glass beads which provide a non-slip texture as well as making the sign graphics easily visible, Strong acrylic-based adhesive back with peel-off liner, Recommended application temperature range: 50° to 100°F, Withstands normal to heavy walking foot traffic and other abrasions. |
UPC | 61305610373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0033 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |