Marking Tape to alert others to potential hazard areas, CAUTION, 2in x 54ft, Vinyl, Permanent self-adhesive back adheres to floor, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Bold, contrasting message is printed repeatedly on marking tape, Black on Yellow color combination meets OSHA 29 CFR 1910.144 identification requirements.
Note | Sold in US and Canada only |
Product Type | Message Marking Tape |
Color | Black/Yellow |
Material | Vinyl |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.2 |
Overall Length (ft.) | 54 |
Overall Length (m) | 16.45 |
Overall Thickness (In.) | 0.006 |
Overall Thickness (mm) | 0.152 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Standards Met | Meets OSHA 29 CFR 1910.144 Identification Requirements. |
Application | (1) Use Marking Tape with Specific Message to Point Out Potential Hazard Areas, (2) Clear Overlaminate Protective Film Resists Dirt, Light Chemicals and Light Abrasions |
Environment | Indoor |
Legend | CAUTION |
Part Features | 6-mil thick vinyl with permanent self-adhesive back adheres to floor, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Bold, contrasting message is printed repeatedly on marking tape, Black on Yellow color combination meets OSHA 29 CFR 1910.144 identification requirements, Roll size: 2" x 54-ft. |
UPC | 61305610402 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |