Marking Tape to alert others to potential hazard areas, 3in x 15ft, Photoluminescent marking tapes glow in the dark in a green-yellow color, white with slight green appearance for good visibility in regular light, Marking tape is 'energized' by any light source and has 10-hour glow rating, Flexible 10-mil polyester with coated gloss surface, Permanent acrylic adhesive back with peel-off liner, 1 Roll
Note | Sold in US and Canada only |
Product Type | Hazard Tape |
Color | Glow Yellow |
Material | Polyester |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Length (ft.) | 15 |
Overall Length (m) | 4.57 |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.254 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Standards Met | Meets Standards ASTM, DIN, IMO, ISO |
Application | (1) Visibility and Safety in Emergency Blackout Situations, (2) Photoluminescent Tapes and Shapes Store Energy from any Light Source, (3) 10-hour Glow Rating |
Environment | Indoor |
Legend | BLANK |
Part Features | Photoluminescent marking tapes glow in the dark in a green-yellow color; white with slight green appearance for good visibility in regular light, Marking tape is 'energized' by any light source; 10-hour glow rating, Flexible 10-mil polyester with coated gloss surface, Permanent acrylic adhesive back with peel-off liner, Roll size: 3" x 15-ft. |
UPC | 61305610407 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0252 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |