Marking Shape, Foot Print, 12", PR, GLOW
Note | Sold in US and Canada only |
Product Type | Hazard Tape |
Color | Glow Yellow |
Material | Polyester |
Overall Length (ft.) | 1 |
Overall Length (m) | 0.304 |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.254 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Standards Met | Meets Standards ASTM, DIN, IMO, ISO |
Application | (1) Visibility and Safety in Emergency Blackout Situations, (2) Photoluminescent Tapes and Shapes Store Energy from any Light Source, (3) 10-hour Glow Rating |
Environment | Indoor |
Legend | BLANK (FOOT PRINT) |
Part Features | Mark aisles, walls, escape routes, stairwells, and exit areas for directional safety, Marking shapes are 'energized' by any light source; 10-hour glow rating, Flexible 10-mil polyester with coated gloss surface, Permanent acrylic adhesive back with peel-off liner. |
UPC | 61305610420 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0005 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |