PFM2X18RW

Facility/Construction/Barrier

Marking Tape to promote safety by identifying potential hazard areas, 2in x 18yd, Vinyl, Permanent self-adhesive back adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Choose colors for coding or meet OSHA 29 CFR 1910.144 identification requirements, Red/White.

Specifications

Color

Red/White

Material

Vinyl

Overall Width (mm)

50.8

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-25

Minimum Operating Temperature (°F)

-14

Application

Mark specific areas and promote safety by identifying potential hazard areas with visible tapes.

Dimensions (In.)

2" x 18-yd

Environment

Indoor use only

Legend

(DIAGONAL STRIPE PATTERN)

Length (mm)

16459.2

Operating Temperature

-14°F to 140°F

Part Features

6-mil thick vinyl adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Permanent self-adhesive back, Choose colors for coding or meet OSHA 29 CFR 1910.144 identification requirements, Roll size: 2" x 18-yd.

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610447

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0222

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products