PFM2X36GRN

Facility/Construction/Barrier

Marking Tape to promote safety by identifying potential hazard areas (First Aid and Safety Equipment), 2in x 36yd, Vinyl, Permanent self-adhesive back adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Choose colors for coding or meet OSHA 29 CFR 1910.144 identification requirements, Green.

Specifications

Color

Green

Material

Vinyl

Overall Width (mm)

50.8

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-25

Minimum Operating Temperature (°F)

-14

Application

Mark specific areas and promote safety by identifying potential hazard areas with visible tapes.

Dimensions (In.)

2" x 36-yd

Environment

Indoor use only

Legend

NONE

Length (mm)

32918.4

Part Features

6-mil thick vinyl adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Permanent self-adhesive back, Choose colors for coding or meet OSHA 29 CFR 1910.144 identification requirements, Roll size: 2" x 36-yd.

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610454

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0222

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Related Products