PFMA2WHT

Facility/Construction/Barrier

Marking Shape (Arrow) to create visible and safe pathways in low-light and emergency blackout situations, 2in, Polyester, Permanent self-adhesive back with peel-off liner, Apply to clean, smooth, dry surface, White, Roll of 250.

Specifications

Color

White

Material

Vinyl

Overall Width (mm)

50.8

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-25

Minimum Operating Temperature (°F)

-14

Application

Visible marking shapes help direct traffic paths on floors, stairways, and walls.

Dimensions (In.)

2"

Environment

Indoor use only

Legend

NONE

Operating Temperature

-14°F to 140°F

Part Features

Individually die-cut shapes made of 5-mil vinyl, Aggressive, permanent self-adhesive back with peel-off liner, Apply to clean, smooth, dry surface, 250 per roll.

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610514

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products