Marking Tape to promote safety by identifying potential hazard areas, 3in x 15ft, Polyester, 5.5-mil thick safety-grade urethane tape with 'bounceback' reflectivity, Improved daytime, low-light, and nighttime visibility, Permanent adhesive with peel-off liner, Suitable for outdoor use on poles, barricades, fences, buildings, private roads, and off-road vehicles, Black Reflective.
Note | Sold in US and Canada only |
Product Type | Reflective Tape |
Color | Black |
Material | Polyester |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Length (ft.) | 15 |
Overall Length (m) | 4.57 |
Overall Thickness (In.) | 0.005 |
Overall Thickness (mm) | 0.127 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Safety-Grade with ‘Bounce-Back’ Reflectivity, (2) Improved Daytime, Low-Light and Night time Visibility, (3) Permanent Adhesive with Peel-Off Liner, (4) Suitable for Outdoor use on Poles, Barricades, Fences, Buildings, Private Roads, and Off-Road Vehicles |
Durability (yr) | 7 |
Environment | Outdoor |
Legend | BLANK |
Part Features | 5.5-mil thick safety-grade urethane tape with 'bounceback' reflectivity, Improved daytime, low-light, and nighttime visibility, Permanent adhesive with peel-off liner, Suitable for outdoor use on poles, barricades, fences, buildings, private roads, and off-road vehicles, Roll size: 3" x 15-ft. |
UPC | 61305610615 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0244 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |