globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

3"X100-FT Non-Slip Marking Tape, ORANGE

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Non-Slip Floor Marking Tape
Color Orange
Material Vinyl
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Length (ft.) 100
Overall Length (m) 30.48
Overall Thickness (In.) 0.021
Overall Thickness (mm) 0.533
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Application (1) Use Non-Slip Tapes to Mark and Identify Aisles, Pathways, and Designated Locations in your Facility, (2) Dual-Layer, Color Vinyl and Clear Textured Vinyl Construction, (3) Strong Acrylic-Based Adhesive Peel-Off Back Liner, (4) Adhere to Clean, Smooth, Dry Surface, (5) Available in Solid Colors or with Messages
Environment Indoor
Legend BLANK
Part Features Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner, Roll size: 3" x 100-ft.

Packaging Detail

UPC 61305610636
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1111
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}