PFMTS18BLU

Facility/Construction/Barrier

Non-Slip Marking Shape, QUAD, 12X12, BU

Specifications

Color

Blue

Material

Vinyl

Overall Width (mm)

304.8

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Application

Non-slip marking shapes provide visual guidance to mark aisles, pathways, and designated locations.

Dimensions (In.)

12" x 12"

Environment

Indoor use only

Legend

NONE

Maximum Overall Height (mm)

304.8

Operating Temperature

-20°F to 140°F

Overall Height (mm)

304.8

Part Features

Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner.

Thickness (mm)

0.1016

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610758

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0017

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products