PT2S-RED

Labeling tape

Pre-printed photoluminescent tape, 2.00" H x 30.00' length, polyester tape, red stripe, 1 roll package quantity.

Specifications

Color

Red/White

Material

Polyester

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Length (ft.)

30

Overall Length (m)

9.1

Length (ft.)

30.0

Thickness (In.)

0.01

Length (In.)

360.00

Length (mm)

9100

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Type

Pre-Printed Photoluminescent

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354352

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Catalogs

Safety Solutions Catalog

US English

Catalog Cut Sheets

T100X000RP1 Product Page

US English

Catalog Cut Sheets

PCV-120RY Product Page

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products