FT4-ORN

Floor Tape

Floor tape, orange polyester, 4.00" W x 100' L.

Specifications

Color

Orange

Material

Polyester

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

100

Overall Length (m)

30.5

Length (ft.)

100.00

Thickness (In.)

0.007

Temperature Range

-65°F - 225°F (-54°C - 107°C)

Type

Solid Color

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394956

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0651

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products