FT4S-BLK-YEL

Floor Tape

Floor tape, black and yellow striped polyester, 4.00" W x 100' L.

Specifications

Color

Black/Yellow Stripe

Material

Polyester

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Thickness (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (ft.)

100.00

Length (m)

30.5

Thickness (In.)

0.007

Temperature Range

-65°F - 225°F (-54°C - 107°C)

Type

Striped

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0651

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products