PBB0081

Facility/Construction/Barrier

Floor ID Plate used to place messages, barcodes, and other identification on a floor or surface in a sturdy protective frame system, 8.5in x 5.5in, Aluminum frame mounts directly to the floor with four concrete screws (included), Contains a clear polycarbonate plastic cover to safeguard your label (not included) underneath, Beveled edges prevent damage from rollover of pallet jacks and forklifts, Pack of 10

Specifications

Color

Silver

Material

Aluminum/Polycarbonate

Overall Width (In.)

5.5

Overall Width (mm)

139.7

Maximum Operating Temperature (°C)

126

Maximum Operating Temperature (°F)

260

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-51

Minimum Operating Temperature (°F)

-60

Application

Place message, barcode, and other identification on floor or surface in a sturdy protective frame system.

Dimensions (In.)

8.5" x 5.5"

Environment

3-5 years

Legend

NONE

Overall Height (In.)

8.50

Overall Height (mm)

215.9

Part Features

Aluminum frame mounts directly to the floor with four concrete screws (included), Contains a clear polycarbonate plastic cover to safeguard your label (not included) underneath, Beveled edges prevent damage from rollover of pallet jacks and forklifts.

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606211

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0338

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products