PFM0103

Facility/Construction/Barrier

Nonskid floor tape used to create a high-traction surface to prevent slips, trips, and falls, 2in x 60ft, PVC/Aluminum Oxide, Tape has aggressive 60-grit aluminum oxide compound layer impregnated onto a thick PVC base, Peel off back liner to install quickly with high-tack acrylic adhesive back, Meets ANSI/National Flooring Safety Institute (NFSI) B101.1 and OSHA 29 CFR 1910.24(f), Black/Yellow

Specifications

Color

Black/Yellow

Material

PVC/Aluminum Oxide

Overall Width (mm)

50.8

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Application

Create a high-traction surface to prevent slips, trips, and falls.

Dimensions (In.)

2" x 60-ft

Environment

3 years

Legend

NONE

Part Features

Place anti-skid floor tape on walkways, ramps, loading docks, steps, and stairways to help maintain a safe-stepping workplace on wet or greasy floors, Tape has aggressive 60-grit aluminum oxide compound layer impregnated onto a thick PVC base, Peel off back liner to install quickly with high-tack acrylic adhesive back, Meets ANSI/National Flooring Safety Institute (NFSI) B101.1 and OSHA 29 CFR 1910.24(f).

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610391

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0489

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Related Products