PFM0267

Floor Marking tape

3"X50FT High-Performance Marking Tape, RESTRICTED AREA

Specifications

Color

Black/Yellow

Material

Vinyl/Polyester

Overall Width (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Application

Identify hazards throughout your facility with high-performance message floor marking tapes.

Dimensions (In.)

3" x 50-ft

Environment

Indoor use only

Legend

RESTRICTED AREA

Length (ft.)

50.00

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Part Features

Vinyl tape with polyester overlaminate provides superior durability for industrial facilities with high plant traffic areas, High-gloss surface resists marks, abrasions, water, chemicals, and heat, Agressive acrylic adhesive minimizes peel or lift, Low profile reduces tears and scratches from skids and pallet jacks, Roll size: 3" x 50-ft

Thickness (In.)

0.002

Thickness (mm)

0.0508

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610415

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products